ROHM Product Detail

Not Recommended for New Designs ML5810ATD
Non-insulated Gate Drivers for Battery Management System (BMS)

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML5810ATDZ87FL
Package | P-TSSOP20-0225-0.65-TK6
Packing Type | Tray
Unit Quantity | 4160
Minimum Package Quantity | 4160
RoHS | Yes
MSL | 3

Specifications:

Supply Voltage[V]

6.5 to 64

Gate Driving Voltage[V] Min.

10

Turn on Time[μs]Max.

350

Turn off Time[μs]Max.

70

Operating temperature[°C]

-40 to 105

Halogen Free Support ?

Yes

Package Size [mm]

6.5x6.4 (t=1.1)

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed