ML5245-001MB
Li-Ion Battery Management LSI

Lapis

cell voltage monitoring
overvoltage, undervoltage detection
charge/discharge overcurrent detection
short current detection
FET driver built-in
High temperature / low temperature detection
FET over-heating protection
discharge FET shut-off

The detection voltage, etc., depends on the code number.
"001" in thePart Number "ML5245-001MBZ07CX" is the code number. The parameters for the 001 code are listed in this datasheet. Please refer to the ML5245 code table for codes other than 001.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML5245-001MBZ07CX
Status | Recommended
Package | P-SSOP30-56-0.65-ZK6
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Cell

5 to 13

Supply Voltage [V]

7 to 80

Overvoltage Detection Accuracy (Typ) [mV]

±15

Charge/Discharge Control FET driver

Low-side NMOS

Operating Current Consumption (Typ) [µA]

25

Power-down Current Consumption (Typ) [µA]

0.1

VoltageDetection

Yes

CurrentDetection

Yes

ShortDetection

Yes

ParameterChange

Mask option

Operating Temperature [℃]

-40 to 85

Cell Balancing Switch

-

Temperature Detection

Yes

Halogen Free Support ?

Yes

Open Wire Detection

No

Package Size [mm]

9.7x7.6 (t=1.85)

Find Similar

Design Resources

 
List View
Search: ×

Documents

Packaging & Quality

Support Contents

 
List View
Search: ×

Hardware

Code List

Videos & Catalogs

 

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed