ROHM Product Detail

ML5233-001TC
Li-Ion Battery Management LSI

Lapis

overvoltage, undervoltage detection
charge/discharge overcurrent detection
high temperature detection
short current detection
FET driver built-in
multistage connection

Product Detail

 
Part Number | ML5233-001TCZ07FL
Status | Recommended
Package | P-LQFP32-0707-0.80-TK6
Packing Type | Tray
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Cell

4 to 10

Supply Voltage [V]

5 to 60

Overvoltage Detection Accuracy (Typ) [mV]

±15

Charge/Discharge Control FET driver

Low-side NMOS

Operating Current Consumption (Typ) [µA]

25

Power-down Current Consumption (Typ) [µA]

0.1

VoltageDetection

Yes

CurrentDetection

Yes

ShortDetection

Yes

ParameterChange

Mask option

Operating Temperature [℃]

-40 to 85

Cell Balancing Switch

-

Temperature Detection

Yes

Halogen Free Support ?

Yes

Open Wire Detection

No

Package Size [mm]

9.0x9.0 (t=1.6)

Find Similar

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed