ROHM Product Detail

Not Recommended for New Designs ML5232-001TD(Tray)
Li-Ion Battery Management LSI

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML5232-001TDZ07FL
Package | P-TSSOP20-0225-0.65-TK6
Packing Type | Tray
Unit Quantity | 4160
Minimum Package Quantity | 4160
RoHS | Yes
MSL | 3

Specifications:

Cell

5 to 14

Supply Voltage [V]

7 to 80

Overvoltage Detection Accuracy (Typ) [mV]

±20

Operating Current Consumption (Typ) [µA]

2.5

VoltageDetection

Overvoltage detection

CurrentDetection

No

ShortDetection

No

ParameterChange

Mask option

Operating Temperature [℃]

-40 to 105

Cell Balancing Switch

-

Temperature Detection

No

Halogen Free Support ?

Yes

Open Wire Detection

No

Package Size [mm]

6.5x6.4 (t=1.1)

Videos & Catalogs

 
Loading...

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed