ROHM Product Detail

ML5262-101TBZ (New)
Li-Ion Battery Management LSI

Lapis

The ML5262-101TBZ is an analog front-end IC designed for protection systems in 4- to 10-series lithium-ion rechargeable battery packs. It provides automatic monitoring of individual cell voltages, charge/discharge current, and temperature, and incorporates a wide range of protection functions. By using an external control MCU, the LSI also enables state-of-charge (SoC) management and supports protection against overcharge, over-discharge, and overcurrent conditions for each cell.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | ML5262-101TBZWBX
Status | Recommended
Package | P-TQFP48-0707-0.50-ZK6
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Cell

4 to 10

Charge/Discharge Control FET driver

High-side NMOS

Operating Current Consumption (Typ) [µA]

300

Power-down Current Consumption (Typ) [µA]

1

VoltageDetection

Yes

CurrentDetection

Yes

ShortDetection

Yes

ParameterChange

MCU control

Operating Temperature [℃]

-40 to 85

Cell Balancing Switch

Internal (Autonomous)

Temperature Detection

Yes

Halogen Free Support ?

Yes

Open Wire Detection

No

Package Size [mm]

9.0x9.0 (t=1.2)

Find Similar

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed