ROHM Product Detail

Not Recommended for New Designs ML5236TB(Tray)
Li-Ion Battery Management LSI

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML5236TBZ0AX
Package | P-TQFP44-1010-0.80-ZK6
Packing Type | Tray
Unit Quantity | 1600
Minimum Package Quantity | 1600
RoHS | Yes
MSL | 3

Specifications:

Cell

5 to 14

Supply Voltage [V]

8 to 64

Charge/Discharge Control FET driver

High-side NMOS

Operating Current Consumption (Typ) [µA]

330

Power-down Current Consumption (Typ) [µA]

0.1

CellVoltage

±15

VoltageDetection

Overvoltage detection

CurrentDetection

No

Monitor

cell voltage/current/temperature

ShortDetection

Yes

ParameterChange

MCU control

Operating Temperature [℃]

-40 to 85

Cell Balancing Switch

internal

Temperature Detection

No

Halogen Free Support ?

Yes

Open Wire Detection

No

Package Size [mm]

12.0x12.0 (t=1.2)

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed