BD7220FV-C
Precision Coulomb Counter / Low Side Current Monitor for High-current Applications

BD7220FV-C is a coulomb counter IC for high-current applications. The product integrates a high-accuracy operational amp, a current accumulation logic circuit and a 16-bit ΔΣADC to perform current accumulation with high precision. The current sense input supports shunt resistors and output current sensors, and uses the SPI communication interface. BD7220FV-C only requires SPI commands to carry out the calibration necessary for high-precision measurement, so it can also get current accumulation information for battery state-of-charge estimation.

Product Detail

 
Part Number | BD7220FV-CE2
Status | Recommended
Package | SSOP-B20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Vcc (Min.)[V]

4.5

Vcc (Max.)[V]

5.5

Gain [V/V]

5/25/51

Resolution

16bit

Sense Resistor

External

Communication I/F

SPI

Monitor

Current, Voltage, Temperature

Operating Temperature (Min.)[℃]

-40

Operating Temperature (Max.)[℃]

125

Package Size [mm]

6.5x6.4 (t=1.45)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade1)
  • 16-bit ΔΣADC
  • Flexible Noise Filter(4 settings)
  • Automatic Calibration via SPI
  • High-accuracy Op-amp with 3 Gain Settings(5V/V, 25V/V, 51V/V)
  • Supports Current Sensing Using Shunt Resistors
  • Supports Current Sensing Using Current Output Type Current Sensors
  • SPI I/F(Optional CRC)
  • Coulomb Counter Function with SPI External Communication
  • Accumulation Current Counter which Counts Charge and Discharge Independently
  • Adjustable Current Detection Interruption(3 settings)
  • 4 Operation Modes(NORMAL, SLEEP, SSHDN, OFF)
  • Wake Up Current Detection Function
  • UVLO
X

Most Viewed