ROHM Product Detail

ML9077GD
Charge control IC for energy harvesting

Lapis

Self-control of charge management and overcharge prevention from energy harvester to rechargeable battery

Product Detail

 
Part Number | ML9077GDZ05BL
Status | Recommended
Package | P-WQFN12-0303-0.50-63
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Supply Voltage(Min.)[V]

0

Supply Voltage(Max.)[V]

3.6

Charge Voltage [V]

0.0~2.7/0.0~3.2

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

70

Package Size [mm]

3.0x3.0 (t=0.8)

Find Similar

Evaluation
Board

 
    • Reference Board
    • REFLVBMS003-EVK-001
    • This collaboration board has the function to charge Maxell's all-solid-state battery (PSB401010H or PSB401515H) with the generated current from an energy harvester, such as a solar cell, and to boost and stabilize the power stored in this all-solidstate battery to the voltage required for the application. The voltage boosting DC converter IC (BD8B133NVX) is equipped with Nano Energy™ ultra-low current consumption technology to maximize the battery life. For the specifications of the Charger IC dedicated for Maxell's all-solid-state battery and step-up DC-DC converter IC, please refer to the datasheet in ROHM Co. Ltd.'s website. For the specifications of the all-solid-state battery (PSB401010H and PSB401515H), please refer to the datasheet in Maxell's website.

  • User's Guide Purchase Inquiry

X

Most Viewed