ROHM Product Detail

Obsolete BU1840AMUV
For 2Cell Solar, Synchronous Switch-Mode Charger IC

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BU1840AMUV-E2
Status | Obsolete
Package | VQFN020V4040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

0.625

Supply Voltage(Max.)[V]

1.98

ON Resistance [mΩ]

100

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.0x4.0 (t=1.0)

Features:

・ Synchronous Switch-Mode Charger for 2Cell Solar 400mA@Battery=3.7V,VIN=1V
・ MPPT control voltage range:0.7V~1.5V
・ Charging current completion voltage: 5.0V (hysteresis: 0.075V)
・ Built in MPPT
・ Switching frequency (160kHz,320kHz)
・ Charging current monitor by I²C
・ UVLO-detect Voltage:0.625V
・ UVLO-release Voltage:0.700V
・ Thermal Shutdown
・ 24 pin VQFN024V4040 (4.1mm×4.1mm)
X

Most Viewed