BM1Q011FJ
Quasi-Resonant Control type DC/DC Converter IC

The quasi-resonant controller typed AC/DC converter IC BM1Q011FJ provides an optimum system for all products that include an electrical outlet. Quasi-resonant operation enables soft switching and helps to keep EMI low. With MOSFET for switching and current detection resistors as external devices, a higher degree of design freedom is achieved. This IC built in HV starter circuit, it contributes to low consumption power and high speed start. Because the burst mode is built-in and IC consumption current is low, stand-by power becomes very low. Because BM1Q011FJ series built-in soft-start, burst mode, over current limiter which is cycle-by-cycle, over load protection, over voltage protection, CS Open Protection and so on, BM1Q011FJ are highly safety.

You can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM1Q011FJ-E2
Status | Recommended
Package | SOP-J7S
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

AC Monitor Function

No

BR UVLO

No

Current Detection Resistors

External

Dynamic Over Current Detection

No

External LATCH Function

No

FB OLP

Auto Restart

Frequency Reduction Function

Yes

VH Terminal UVLO

No

FET

External

Controller Type

QR

Vin1(Min.)[V]

8.9

Vin1(Max.)[V]

26

Withstand Voltage [V]

650

SW Frequency (Max.)[kHz]

120

VCC OVP

Auto Restart

BR PIN

No

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6 (t=1.65)

Find Similar

Features:

  • Quasi-resonant method
  • Built-in 650V tolerate start circuit
  • Low power at the light load (burst operation)
  • Maximum frequency control (120kHz)
  • Frequency reduction function
  • AC voltage correction function
  • VCC pin : under voltage protection
  • VCC pin : over voltage protection
  • Over-current protection (cycle-by-cycle)
  • Output driver 12V clamp circuits
  • Soft start function
  • ZT trigger mask function
  • Over Load protection [Auto-restart]
  • CS pin open protection [Auto-restart]
X

Most Viewed