ROHM Product Detail

RPR-0730 (New)
Photo reflector

RPR-0730 is an analog optical sensor with infrared VCSEL (IrVCSEL) and phototransistor. It detects the approach of a person or object by reflecting light emitted from the IrVCSEL onto the nearby object.

Product Detail

 
Part Number | RPR-0730
Status | Recommended
Package | RPR-0730
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Interface

Analog

Integrated Capabilities

PS

IF (Absolute Maxmum Rating) [mA]

5

VCEO (Absolute Maxmum Rating) [V]

30

Dark Current(Max)[µA]

0.1

Collector Current[mA]

0.69~1.79

Temperature Range[°C]

-30 to 85

Focus Length (Recommended Operating Distances)[mm]

1

Emitter WaveLength (Typ.)[nm]

940

Package Size [mm]

2.0x1.0 (t=0.55)

Package Type

SMD

Find Similar

Features:

  • Extremely small / Surface mounting (2.0×1.0×0.55mm)
  • Analog output
  • Detection distance (~10mm)
  • High detection accuracy
    (line width 0.1mm ※distance between reflective objectand sensor is 1mm)
  • Visible light cutoff
  • Low light leakage inside the product using micro slit
  • Built-in Zener DI
X

Most Viewed