ROHM Product Detail

Not Recommended for New Designs SML-P14RW
Ultra-small and Ultra-thin surface mount type, 860nm NIR (Near Infrared) LED

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | SML-P14RWT86
Package | SML-P14
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes

Specifications:

IF (Absolute Maxmum Rating) [mA]

50

VR (Absolute Maxmum Rating) [V]

5

Ie [mW/sr]

2.8

IF [mA]

30

VF (Typ.) [V] @IF

1.5

Wavelength λP(Typ.)[nm]

860

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Dimensions [mm]

1.0x0.6 (t=0.20)

Features:

  • Light source for sensor application
X

Most Viewed