ROHM Product Detail

Last Time Buy BD6393FP
Standard 36V Series Stepper Motor Drivers

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD6393FP-E2
Status | Last Time Buy
Package | HSOP25
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

16

Vcc (Max.)[V]

36

Iout (Max.)[A]

1.2

Output On Resistance (Typ.)[Ω]

1.8

Step

to 1 / 4

MIX DECAY Function

-

Single power supply input

Yes

Automotive class

No

Interface

PARA-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2.11)

Features:

・Low on-resistance DMOS, rated output current 1.2A
・PARALLEL-IN drive
・QUARTER STEP
・Power-saving function
・TSD(Thermal Shutdown) circuit
・OCP(Over Current Protection) circuit
・UVLO(Under Voltage Locked Out) circuit
・OVLO(Under Voltage Locked Out) circuit
・One power supply system 36V
・pin-compatible line up(BD6395FP/BD6393FP)
X

Most Viewed