BD63725BEFV
36V High-performance, High reliability Withstand Voltage Stepper Motor Driver
BD63725BEFV
36V High-performance, High reliability Withstand Voltage Stepper Motor Driver
BD63725BEFV is a bipolar low-consumption driver that driven by PWM current. Rated power supply voltage of the device is 36V, and rated output current is 2.5 A. CLK-IN driving mode is adopted for input interface, and excitation mode is corresponding to FULL STEP mode, HALF STEP mode (2 types) and QUARTER STEP mode via a built-in DAC. In terms of current decay, the FAST DECAY/SLOW DECAY ratio may be set without any limitation, and all available modes may be controlled in the most appropriate way. In addition, the power supply may be driven by one single system, which simplifies the design.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Power Supply Voltage (Max.) [V]
28
Power Supply Voltage (Min.) [V]
19
Vcc (Max.)[V]
36
Iout (Max.)[A]
2.5
Iout Peak (Max.)[A]
3
Output On Resistance (Typ.)[Ω]
0.35
Step
to 1 / 4
MIX DECAY Function
Yes
Single power supply input
Yes
Automotive class
No
Interface
CLK-IN
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
9.7x6.4 (t=1.0)
Features:
- Rated output current (DC) 2.5A
- Low ON resistance DMOS output
- CLK-IN drive mode
- PWM constant current (other oscillation)
- Built-in spike noise cancel function
(external noise filter is unnecessary) - Full-, half (two kinds)-, quarter-step functionality
- Freely timing excitation mode switch
- Current decay mode switch (linearly variable FAST/SLOW DECAY ratio)
- Normal rotation & reverse rotation switching function
- Power save function
- Built-in logic input pull-down resistor
- Power-on reset function
- Thermal shutdown circuit (TSD)
- Over-current protection circuit (OCP)
- Under voltage lock out circuit (UVLO)
- Over voltage lock out circuit (OVLO)
- Ghost Supply Prevention
(protects against malfunction when power supply is disconnected) - Adjacent pins short protection
- Microminiature, ultra-thin and high heat-radiation
(exposed metal type) package
Reference Design / Application Evaluation Kit
-

- Evaluation Board - BD63725BEFV-EVK-001
This evaluation board is a board for driving the stepping motor with a ROHM's stepping motor driver BD63725BEFV. Motor drive and driver The motor can be driven by VCC for power supply and 5V power supply for control signal. Drive / stop and excitation modes can be set with an external switch. The input interface adopts the CLK-IN drive system, and the excitation mode supports FULL STEP, HALF STEP, QUATER STEP, 1/8 STEP, and 1/16 STEP mode by the built-in DAC.
-

- Evaluation Board - RAGU-main1-EVK-001
The RAGU is Evaluation Tool controls the stepping motor driver IC to demonstrate and evaluate its functions
-

- Evaluation Board - RAGU-op1-EVK-001
The RAGU is Evaluation Tool controls the stepping motor driver IC to demonstrate and evaluate its functions