ROHM Product Detail

Last Time Buy BA6506F
12/24V compatible pre-driver

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA6506F-GE2
Status | Last Time Buy
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Type

Pre Driver

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

4

Vcc (Max.)[V]

30

Drive Type

Two-phase half-wave

Standby mode

-

FG/AL Signal

FG

Number of phase

Two-phase

Power supply

12V / 24V

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

100

Package Size [mm]

5.0x6.2 (t=1.71)

Features:

・Lock protection
・FG output
X

Most Viewed