ROHM Product Detail

Last Time Buy BU64243GWZ
Linear Constant Current VCM Driver

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU64243GWZ-TR
Status | Last Time Buy
Package | UCSP35L1
Packing Type | Taping
Unit Quantity | 6000
Minimum Package Quantity | 6000
RoHS | Yes

Specifications:

Usage

VCM

Interface

I2C

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

0.77x1.3 (t=0.4)

Features:

  • 2.3V min driver power supply
  • Current sink output
  • 10 bit resolution current control
  • ISRC mechanical ringing compensation
  • 2-wire serial interface
  • Integrated current sense resistor
X

Most Viewed