ROHM Product Detail

Not Recommended for New Designs BD6736FV
1 to 2ch Lens Drivers for Single-lens Reflex Cameras

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD6736FV-E2
Package | SSOP-B20
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Usage

DSC with Single-lens

Number of Channels

1

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

75

Package Size [mm]

6.5x6.4 (t=1.45)

Features:

・1-channel H-Bridge driver for Full-On Drive
・Low ON-resistance (0.35Ω Typ.) and high power (DC1.0A, Peak3.2A)
・Built-in charge pump circuit for the upper DMOS gate drive
・Drive mode switching function (EN / IN Mode or IN / IN Mode)
・UVLO (Under Voltage Lockout Protection)
・Built-in TSD (Thermal Shut Down) circuit
・Standby current consumption 0μA Typ.
・20PIN SSOP Package (6.5mm×6.4mm×1.35mm Max.)
X

Most Viewed