Not Recommended for New Designs BD6220F
18V Max. H-bridge Drivers

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD6220F-E2
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

15

Power Supply Voltage (Min.) [V]

6

Vcc (Max.)[V]

18

Iout (Max.)[A]

0.5

Output On Resistance (Typ.)[Ω]

1.5

Number of Motors

1

VREF・PWM

Yes

Current Limit

-

High Speed Drive

-

Automotive class

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x6.2 (t=1.71)

Features:

・Low standby current
・Compatible with PWM control signal input (20k to 100kHz)
・PWM duty control via VREF voltage setting terminal
・Cross-conduction prevention circuit
・Four protection circuits provided: OCP, OVP, TSD and UVLO

Design Resources

 
List View
Search: ×

Documents

Tools

Packaging & Quality

X

Most Viewed