BD16950EFV-C
2ch Half-Bridge Gate Driver
						
						
						
						
						BD16950EFV-C
						
						2ch Half-Bridge Gate Driver
						 
						
						
					
				
			
		
			
				
				The BD16950EFV is an AEC-Q100 automotive qualified 2-channel Half-Bridge Gate Driver, controlled by an external MCU through a 16-bit Serial Peripheral Interface (SPI). Independent control of low-side and high-side N-MOSFETS allows for several MCU controlled modes. A programmable drive current is available to adjust slew-rates, in order to meet EMI and power dissipation requirements. Diagnostics can be read and reset by an external MCU.
Product Detail
Functional Safety:

Specifications:
Power Supply Voltage (Max.) [V]
40
Power Supply Voltage (Min.) [V]
5.5
Vcc (Max.)[V]
40
Output On Resistance (Typ.)[Ω]
10
Number of Motors
1
VREF・PWM
-
Current Limit
-
High Speed Drive
-
Automotive class
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
7.8x7.6 (t=1.0)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified
- 2ch Half-Bridge Gate Drivers
- 4 external MOSFETs are Controlled Independently
- Half-Bridge Control Modes are Selected by SPI
- Slew Rates are Controlled with Constant Source/Sink Current.
- 500 kHz Oscillation for Charge Pump.
- 16bit SPI
Reference Design / Application Evaluation Kit
- 
														  - Evaluation Board - BD16950EFV-EVK-001
- Evaluation Kit for Automotive 2-Channel Half-Bridge Gate Driver IC