ROHM Product Detail
 
								
									
										Not Recommended for New Designs
									
								
								
				
							
						BD6326NUX
Three-phase Full-Wave Fan Motor Driver
						
						
							
								Not Recommended for New Designs
							
						
						
						
						BD6326NUX
						
						Three-phase Full-Wave Fan Motor Driver
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
								×
								   
								      
								         
								
 
								
							Product Detail
Replacement Product For BD6326NUX
| Part Number |   |   | 
|---|---|---|
| Ordering Part Number | BD6326NUX-E2 | BD6326ANUX-E2 | 
| Similar Level | - | Same Package | 
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended | 
| Package | VSON010X3030 | VSON010X3030 | 
| Unit Quantity | 4000 | 4000 | 
| Minimum Packing Quantity | 4000 | 4000 | 
| Packing Type | Taping | Taping | 
| RoHS | Yes | Yes | 
| Usage | Notebook PC | Notebook PC | 
| Type | Driver | Driver | 
| Vcc(Max.)[V] | 7.0 | 7.0 | 
| Power Supply Voltage (Max.) [V] | 5.5 | 5.5 | 
| Power Supply Voltage (Min.) [V] | 2.2 | 2.2 | 
| Iout (Max.)[A] | 0.7 | 0.7 | 
| Speed Control Input | PWM | PWM | 
| For Fan Motor | - | Yes | 
| Temperature (Min.)[°C] | -25 | -25 | 
| Temperature (Max.)[°C] | 95 | 95 | 
| Package Size [mm] | 3.0x3.0 (t=0.6) | 3.0x3.0 (t=0.6) | 
 
									
		Show / Hide Parameters
		
		
	
		X