ROHM Product Detail

BD63006MUV
3-Phase Brushless Motor Driver

BD63006MUV is a 3-phase brushless motor driver with a 33V power supply voltage rating and a 1.5A output current rating. It generates a driving signal from the Hall sensor and drives PWM through the input control signal. In addition, the power supply can use 12V or 24V and it has various controls and built-in protection functions, making it useful for variety of purposes. Since the IC adopts small packages, it can be used on small diameter motors.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63006MUV-E2
Status | Recommended
Package | VQFN024V4040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Usage

OA machines

Vcc (Max.)[V]

33

Type

Driver

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

8

Iout (Max.)[A]

1.5

Commutation Logic[°]

120

Sensor Type

3 sensor

Speed Control Input

PWM

For Fan Motor

-

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.0x4.0 (t=1.0)

Find Similar

Features:

  • Built-in 120° Commutation Logic Circuit
  • Low ON Resistance DMOS Output
  • PWM Control Mode (low side arm switching)
  • Built-in Power-saving Circuit
  • CW/CCW Function
  • Short Brake Function
  • FG Output (1FG/3FG conversion)
  • Built-in Protection Circuit for
    Current Limiting (CL),
    Overheating (TSD),
    Over Current (OCP),
    Under Voltage (UVLO),
    Over Voltage (OVLO),
    Motor Lock (MLP)
X

Most Viewed