ROHM Product Detail

Obsolete RZY200P01
1.5V Drive P-channel MOSFET

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | RZY200P01TL
Status | Obsolete
Package | TCPT3
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Applications

Power Supply

Number of terminal

3

Polarity

P

Drain-Source Voltage VDSS[V]

-12

Drain Current ID[A]

-20

RDS(on)[Ω] VGS=1.5V(Typ)

0.02

RDS(on)[Ω] VGS=2.5V(Typ)

0.011

RDS(on)[Ω] VGS=4.5V(Typ)

0.0085

RDS(on)[Ω] VGS=Drive (Typ)

0.02

Total gate charge Qg[nC]

70

Power Dissipation (PD)[W]

20

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

8.0x6.6 (t=2.0)

Features:

· Low voltage (1.5V) drive type
· P-channel Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed