RQ5E020SP
Pch -30V -2A Small Signal MOSFET
						
						
						
						
						RQ5E020SP
						
						Pch -30V -2A Small Signal MOSFET
						 
						
						
					
				
			
		
			
				
				RQ5E020SP is a Small Signal MOSFET with Low on - resistance, suitable for Switching.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-346T
JEITA Package
SC-96
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-2
RDS(on)[Ω] VGS=4V(Typ)
0.15
RDS(on)[Ω] VGS=4.5V(Typ)
0.135
RDS(on)[Ω] VGS=10V(Typ)
0.085
RDS(on)[Ω] VGS=Drive (Typ)
0.15
Total gate charge Qg[nC]
4.3
Power Dissipation (PD)[W]
1
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
2.8x2.9 (t=1.0)
Features:
- Low on - resistance
 - Built-in G-S Protection Diode
 - Small Surface Mount Package (TSMT3)
 - Pb-free lead plating ; RoHS compliant