RQ1E070RP
Pch -30V -7A Small Signal MOSFET
						
						
							
								Not Recommended for New Designs
							
						
						
						
						RQ1E070RP
						
						Pch -30V -7A Small Signal MOSFET
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Package Code
TSMT8
Applications
Power Supply
Number of terminal
8
Polarity
Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-7
RDS(on)[Ω] VGS=4V(Typ)
0.019
RDS(on)[Ω] VGS=4.5V(Typ)
0.017
RDS(on)[Ω] VGS=10V(Typ)
0.012
RDS(on)[Ω] VGS=Drive (Typ)
0.019
Total gate charge Qg[nC]
26
Power Dissipation (PD)[W]
1.5
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
2.8x3.0 (t=0.85)
Features:
· 4V-drive type· Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant