ROHM Product Detail

RF4C050AP
P-channel -20V -10A Middle Power MOSFET

The high power small mold package RF4C050AP is suitable for switching and load switch.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RF4C050APTR
Status | Active
Package | HUML2020L8 (Single)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

DFN2020-8S

Applications

Switching

Number of terminal

8

Polarity

P

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-10

RDS(on)[Ω] VGS=1.5V(Typ)

0.032

RDS(on)[Ω] VGS=2.5V(Typ)

0.022

RDS(on)[Ω] VGS=4.5V(Typ)

0.018

RDS(on)[Ω] VGS=Drive (Typ)

0.032

Total gate charge Qg[nC]

55

Power Dissipation (PD)[W]

2

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.0x2.0 (t=0.65)

Find Similar

Features:

・ Low on-resistance.
・ High Power Small Mold Package (HUML2020L8)
・ Pb-free lead plating ; RoHS compliant
・ Halogen Free

Videos & Catalogs

 
Loading...
X

Most Viewed