RD3G01BAT
Pch -40V -15A Power MOSFET

RD3G01BAT is a low on-resistance power MOSFET suitable for switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RD3G01BATTL1
Status | Recommended
Package | TO-252
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-40

Drain Current ID[A]

-15

RDS(on)[Ω] VGS=4.5V(Typ.)

0.038

RDS(on)[Ω] VGS=10V(Typ.)

0.031

RDS(on)[Ω] VGS=Drive (Typ.)

0.038

Total gate charge Qg[nC]

9.5

Power Dissipation (PD)[W]

25

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10.0 (t=2.4)

Find Similar

Features:

  • Low on - resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
X

Most Viewed