RAL035P01
1.5V Drive Pch MOSFET
						
						
						
						
						RAL035P01
						
						1.5V Drive Pch MOSFET
						 
						
						
					
				
			
		
			
				
				MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-363T
JEITA Package
SC-113DA
Applications
Switching
Number of terminal
6
Polarity
Pch
Drain-Source Voltage VDSS[V]
-12
Drain Current ID[A]
-3.5
RDS(on)[Ω] VGS=1.5V(Typ)
0.075
RDS(on)[Ω] VGS=2.5V(Typ)
0.04
RDS(on)[Ω] VGS=4.5V(Typ)
0.03
RDS(on)[Ω] VGS=Drive (Typ)
0.075
Total gate charge Qg[nC]
22
Power Dissipation (PD)[W]
1
Drive Voltage[V]
-1.5
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
2.1x2.0 (t=0.82)
Features:
· Low voltage(1.5V) drive type· Pch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant