ROHM Product Detail
Not Recommended for New Designs
RXL035N03
N-channel 30V 3.5A small-signal MOSFET
Not Recommended for New Designs
RXL035N03
N-channel 30V 3.5A small-signal MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RXL035N03
| Part Number |
|
|
|
|---|---|---|---|
| Ordering Part Number | RXL035N03TCR | RF4E080BNTR | RF4C100BCTCR |
| Similar Level | - | Similar Specification | Similar Specification |
| Data Sheet | |||
| Supply Status | Not Recommended for New Designs | Recommended | Active |
| Package | TUMT6 | HUML2020L8 (Single) | HUML2020L8 (Single) |
| Unit Quantity | 3000 | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 | 3000 |
| Packing Type | Taping | Taping | Taping |
| RoHS | Yes | Yes | Yes |
| Package Code | SOT-363T | DFN2020-8S | DFN2020-8S |
| Package Size [mm] | 2.1x2.0 (t=0.82) | 2.0x2.0 (t=0.65) | 2.0x2.0 (t=0.65) |
| Number of terminal | 6 | 8 | 8 |
| Polarity | N | N | P |
| V DSS [V] | 30 | 30 | -20 |
| I D [A] | 3.5 | 8.0 | -10.0 |
| R DS(on) (Typ) @1.8V[O] | - | - | 0.0235 |
| R DS(on) (Typ) @2.5V[O] | - | - | 0.0154 |
| R DS(on) (Typ) @4V[O] | 0.05 | - | - |
| R DS(on) (Typ) @4.5V[O] | 0.045 | 0.0189 | 0.012 |
| R DS(on) (Typ) @10V[O] | 0.035 | 0.0135 | - |
| R DS(on) (Typ) @Drive[O] | 0.05 | 0.0189 | 0.0235 |
| Drive Voltage [V] | 4.0 | 4.5 | -1.8 |
| Power Dissipation (PD) [W] | 1.0 | 2.0 | 2.0 |
| Q g (Typ)[nC] | 3.3 | 7.2 | 23.5 |
| Mounting Style | Surface mount | Surface mount | Surface mount |
| Applications | Switching | Switching, Motor | Switching |
| JEITA Package | SC-113DA | - | - |
| Storage Temperature (Min)[?] | -55 | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 | 150 |
Show / Hide Parameters
X