ROHM Product Detail

Not Recommended for New Designs RV3C002UN
N-channel 20V 150mA small-signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RV3C002UNT2CL
Package | VML0604
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

DFN0604-3

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

0.15

RDS(on)[Ω] VGS=1.5V(Typ)

2.7

RDS(on)[Ω] VGS=2.5V(Typ)

1.7

RDS(on)[Ω] VGS=4.5V(Typ)

1.4

RDS(on)[Ω] VGS=Drive (Typ)

2.7

Power Dissipation (PD)[W]

0.1

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

0.6x0.4 (t=0.39)

Features:

· Ultra Small Package (0.6x0.4x0.36mm)
· Low voltage drive makes this device ideal for portable equipment.
· Drive circuits can be simple.
·Built-in ESD Protection Diode.
X

Most Viewed