RV2C010UN
20V 1A N-channel Power MOSFET
RV2C010UN
20V 1A N-channel Power MOSFET
The ultra-small package (1006size) RV2C010UN is suitable for portable devices.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
DFN1006-3
JEITA Package
SC-101
Number of terminal
3
Polarity
N
Drain-Source Voltage VDSS[V]
20
Drain Current ID[A]
1
RDS(on)[Ω] VGS=1.2V(Typ)
0.7
RDS(on)[Ω] VGS=1.5V(Typ)
0.54
RDS(on)[Ω] VGS=2.5V(Typ)
0.4
RDS(on)[Ω] VGS=4.5V(Typ)
0.34
RDS(on)[Ω] VGS=Drive (Typ)
0.7
Power Dissipation (PD)[W]
0.4
Drive Voltage[V]
1.2
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
1.0x0.6 (t=0.4)
Features:
- Low on-resistance.
- High Power small mold Package (VML1006)
- Pb-free lead plating; RoHS compliant.
- Halogen Free.
- ESD protection up to 200V (MM)
up to 2kV (HBM)