ROHM Product Detail

RV2C002UN
1.2V Drive N-channel small-signal MOSFET

The ultra-small package (1006size) RV2C002UN is suitable for portable devices.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RV2C002UNT2L
Status | Active
Package | VML1006
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

DFN1006-3

JEITA Package

SC-101

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

0.18

RDS(on)[Ω] VGS=1.2V(Typ)

3.8

RDS(on)[Ω] VGS=1.5V(Typ)

2.7

RDS(on)[Ω] VGS=2.5V(Typ)

1.7

RDS(on)[Ω] VGS=4.5V(Typ)

1.4

RDS(on)[Ω] VGS=Drive (Typ)

3.8

Power Dissipation (PD)[W]

0.1

Drive Voltage[V]

1.2

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

1.0x0.6 (t=0.4)

Find Similar

Features:

· Low voltage drive makes this device ideal for portable equipment.
· Drive circuits can be simple.
· Built-in ESD Protection Diode.
X

Most Viewed