ROHM Product Detail
Not Recommended for New Designs
RUM003N02
1.8V Drive N-channel MOSFET
Not Recommended for New Designs
RUM003N02
1.8V Drive N-channel MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RUM003N02
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RUM003N02T2L | RV2C010UNT2L |
| Similar Level | - | Similar Specification |
| Data Sheet | - | |
| Supply Status | Not Recommended for New Designs | Active |
| Package | VMT3 | VML1006 |
| Unit Quantity | 8000 | 8000 |
| Minimum Packing Quantity | 8000 | 8000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-723 | DFN1006-3 |
| Package Size [mm] | 1.2x1.2 (t=0.55) | 1.0x0.6 (t=0.4) |
| Number of terminal | 3 | 3 |
| Polarity | N | N |
| V DSS [V] | 20 | 20 |
| I D [A] | 0.3 | 1.0 |
| R DS(on) (Typ) @1.2V[O] | - | 0.7 |
| R DS(on) (Typ) @1.5V[O] | - | 0.54 |
| R DS(on) (Typ) @2.5V[O] | 0.8 | 0.4 |
| R DS(on) (Typ) @4V[O] | 0.7 | - |
| R DS(on) (Typ) @4.5V[O] | - | 0.34 |
| R DS(on) (Typ) @Drive[O] | 0.8 | 0.7 |
| Drive Voltage [V] | - | 1.2 |
| Power Dissipation (PD) [W] | 0.15 | 0.4 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-105AA | SC-101 |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X