ROHM Product Detail

RV2C010UN
20V 1A Nch Power MOSFET

The ultra-small package(1006size) RV2C010UN is suitable for portable devices.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RV2C010UNT2L
Status | Active
Package | VML1006
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

DFN1006-3

JEITA Package

SC-101

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

1

RDS(on)[Ω] VGS=1.2V(Typ)

0.7

RDS(on)[Ω] VGS=1.5V(Typ)

0.54

RDS(on)[Ω] VGS=2.5V(Typ)

0.4

RDS(on)[Ω] VGS=4.5V(Typ)

0.34

RDS(on)[Ω] VGS=Drive (Typ)

0.7

Power Dissipation (PD)[W]

0.4

Drive Voltage[V]

1.2

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

1.0x0.6 (t=0.4)

Find Similar

Features:

  • Low on-resistance.
  • High Power small mold Package(VML1006).
  • Pb-free lead plating; RoHS compliant.
  • Halogen Free.
  • ESD protection up to 200V(MM).
    up to 2kV(HBM).
X

Most Viewed