ROHM Product Detail

Not Recommended for New Designs RSJ650N10
N-channel 100V 65A Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RSJ650N10TL
Package | LPTS (TO-263S)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

65

RDS(on)[Ω] VGS=4V(Typ)

0.007

RDS(on)[Ω] VGS=10V(Typ)

0.0065

RDS(on)[Ω] VGS=Drive (Typ)

0.007

Total gate charge Qg[nC]

260

Power Dissipation (PD)[W]

100

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Features:

· 4V-drive type
· N-channel Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant
X

Most Viewed