ROHM Product Detail
Not Recommended for New Designs
RSJ400N10
N-channel 100V 40A Power MOSFET
Not Recommended for New Designs
RSJ400N10
N-channel 100V 40A Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RSJ400N10
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RSJ400N10TL | RS6P100BHTB1 |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | LPTS (TO-263S) | HSOP8 (Single,TB1) |
| Unit Quantity | 1000 | 2500 |
| Minimum Packing Quantity | 1000 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TO-263 (D2PAK) | HSOP8 |
| Package Size [mm] | 13.1x10.1 (t=4.7) | 6.0x4.9 (t=1.1) |
| Number of terminal | 3 | 8 |
| Polarity | N | N |
| V DSS [V] | 100 | 100 |
| I D [A] | 40.0 | 100.0 |
| R DS(on) (Typ) @4V[O] | 0.021 | - |
| R DS(on) (Typ) @6V[O] | - | 0.0058 |
| R DS(on) (Typ) @10V[O] | 0.019 | 0.0045 |
| R DS(on) (Typ) @Drive[O] | 0.021 | 0.0058 |
| Drive Voltage [V] | 4.0 | 6.0 |
| Power Dissipation (PD) [W] | 50.0 | 104.0 |
| Q g (Typ)[nC] | 90.0 | 29.0 |
| trr (Typ.)[ns] | - | 63 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-83 | - |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X