ROHM Product Detail

Last Time Buy RQ1C065UN
1.5V Drive N-channel MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | RQ1C065UNTR
Status | Last Time Buy
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

6.5

RDS(on)[Ω] VGS=1.5V(Typ)

0.029

RDS(on)[Ω] VGS=2.5V(Typ)

0.019

RDS(on)[Ω] VGS=4.5V(Typ)

0.016

RDS(on)[Ω] VGS=Drive (Typ)

0.029

Total gate charge Qg[nC]

11

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Features:

· Low voltage (1.5V) drive type
· N-channel Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed