ROHM Product Detail
Last Time Buy
VT6J1
1.2V Drive Pch+Pch MOSFET
Last Time Buy
VT6J1
1.2V Drive Pch+Pch MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For VT6J1
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | VT6J1T2CR | EM6J1T2R |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Active |
Package | VMT6 | EMT6 |
Unit Quantity | 8000 | 8000 |
Minimum Packing Quantity | 8000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | VMT6 | SOT-563 |
Package Size [mm] | 1.2x1.2 (t=0.55) | 1.6x1.6 (t=0.55) |
Number of terminal | 6 | 6 |
Polarity | Pch+Pch | Pch+Pch |
V DSS [V] | -20 | -20 |
I D [A] | -0.1 | -0.2 |
R DS(on) (Typ) @1.2V[O] | 10.0 | 2.4 |
R DS(on) (Typ) @1.5V[O] | 6.0 | 1.6 |
R DS(on) (Typ) @2.5V[O] | 3.4 | 1.0 |
R DS(on) (Typ) @4.5V[O] | 2.5 | 0.8 |
R DS(on) (Typ) @Drive[O] | 10.0 | 2.4 |
Drive Voltage [V] | -1.2 | -1.2 |
Power Dissipation (PD) [W] | 0.15 | 0.15 |
Q g (Typ)[nC] | - | 1.4 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-105B | SC-107C |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Show / Hide Parameters
X