ROHM Product Detail

Not Recommended for New Designs US6M1
4V Drive N-channel +2.5V Drive P-channel MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | US6M1TR
Package | TUMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-363T

JEITA Package

SC-113DA

Number of terminal

6

Polarity

N+P

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

1.4

RDS(on)[Ω] VGS=4V(Typ)

0.27

RDS(on)[Ω] VGS=10V(Typ)

0.17

RDS(on)[Ω] VGS=Drive (Typ)

0.27

Total gate charge Qg[nC]

1.4

Power Dissipation (PD)[W]

1

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.1x2.0 (t=0.82)

Features:

· Complementary Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed