ROHM Product Detail
Not Recommended for New Designs
SP8M5
4V Drive Complementary MOSFET
Not Recommended for New Designs
SP8M5
4V Drive Complementary MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For SP8M5
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | SP8M5TB | SH8MA3TB1 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | - | |
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | SOP8 | SOP8 |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOP8 | SOP8 |
| Package Size [mm] | 6.0x5.0 (t=1.75) | 6.0x5.0 (t=1.75) |
| Number of terminal | 8 | 8 |
| Polarity | N+P | N+P |
| V DSS [V] | 30 | 30 |
| I D [A] | 6.0 | 7.0 |
| R DS(on) (Typ) @4.5V[O] | - | 0.042 |
| R DS(on) (Typ) @10V[O] | - | 0.023 |
| R DS(on) (Typ) @Drive[O] | - | 0.042 |
| Drive Voltage [V] | - | 4.5 |
| Power Dissipation (PD) [W] | 2.0 | 2.8 |
| Q g (Typ)[nC] | 7.2 | 3.7 |
| Mounting Style | Surface mount | Surface mount |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X