ROHM Product Detail

Last Time Buy QS8M51
100V Complementary small-signal MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | QS8M51TR
Status | Last Time Buy
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

N+P

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

2

RDS(on)[Ω] VGS=4V(Typ)

0.26

RDS(on)[Ω] VGS=4.5V(Typ)

0.25

RDS(on)[Ω] VGS=10V(Typ)

0.24

RDS(on)[Ω] VGS=Drive (Typ)

0.26

Total gate charge Qg[nC]

4.7

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Features:

· 4V-drive type
· Complementary Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

QS8M51HZG   Grade| Automotive StatusRecommended

X

Most Viewed