ROHM Product Detail

Not Recommended for New Designs QS6J11
1.5V Drive Dual P-channel MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | QS6J11TR
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Applications

Power Supply

Number of terminal

6

Polarity

P+P

Drain-Source Voltage VDSS[V]

-12

Drain Current ID[A]

-2

RDS(on)[Ω] VGS=1.5V(Typ)

0.2

RDS(on)[Ω] VGS=2.5V(Typ)

0.105

RDS(on)[Ω] VGS=4.5V(Typ)

0.075

RDS(on)[Ω] VGS=Drive (Typ)

0.2

Total gate charge Qg[nC]

6.5

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Features:

· Low voltage (1.5V) drive type
· Dual P-channel Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed