ROHM Product Detail
Obsolete
ES6U2
1.5V Drive Nch+SBD MOSFET
Obsolete
ES6U2
1.5V Drive Nch+SBD MOSFET
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For ES6U2
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | ES6U2T2R | QS5U34TR |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Obsolete | Active |
| Package | WEMT6 | TSMT5 |
| Unit Quantity | 8000 | 3000 |
| Minimum Packing Quantity | 8000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-563T | SOT-25T |
| Package Size [mm] | 1.6x1.6 (t=0.65) | 2.8x2.9 (t=1.0) |
| Number of terminal | 6 | 5 |
| Polarity | Nch+Schottky | Nch+Schottky |
| V DSS [V] | 20 | 20 |
| I D [A] | 1.5 | 1.5 |
| R DS(on) (Typ) @1.5V[O] | 0.3 | - |
| R DS(on) (Typ) @1.8V[O] | - | 0.22 |
| R DS(on) (Typ) @2.5V[O] | 0.17 | 0.17 |
| R DS(on) (Typ) @4.5V[O] | 0.13 | 0.13 |
| R DS(on) (Typ) @Drive[O] | 0.3 | 0.22 |
| Drive Voltage [V] | 1.5 | 1.8 |
| Power Dissipation (PD) [W] | 0.7 | 0.9 |
| Q g (Typ)[nC] | 1.8 | 1.8 |
| Reverse voltage VR (Diode) [V] | 20.0 | 20.0 |
| Forward Current IF (Diode) [A] | 0.5 | 0.5 |
| Forward Current Surge Peak IFSM (Diode) [A] | 2.0 | 2.0 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-120 | - |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X