ROHM Product Detail

R6006KND3
600V 6A TO-252, High-speed switching Power MOSFET

R6006KND3 is a Power MOSFET with low on-resistance and fast switching, suitable for the switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6006KND3TL1
Status | Recommended
Package | TO-252 (TL1)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 7 Years

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Applications

Power Supply

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

6

RDS(on)[Ω] VGS=10V(Typ)

0.72

RDS(on)[Ω] VGS=Drive (Typ)

0.72

Total gate charge Qg[nC]

12

Power Dissipation (PD)[W]

70

Drive Voltage[V]

10

trr (Typ.)[ns]

290

Mounting Style

Surface mount

Bare Die Part Number

Available: K8015

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

9.9x6.6 (t=2.4)

Find Similar

Features:

  • Low on-resistance
  • Ultra fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
X

Most Viewed