ROHM Product Detail
Last Time Buy
RSD160P05FRA
4V Drive P-channel MOSFET (AEC-Q101 Qualified)
Last Time Buy
RSD160P05FRA
4V Drive P-channel MOSFET (AEC-Q101 Qualified)
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RSD160P05FRA
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RSD160P05FRATL | RD3H160SPFRATL |
| Similar Level | - | Same Package |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | CPT3 | TO-252 (TL) |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
| Package Size [mm] | 9.5x6.5 (t=2.5) | 10.0x6.6 (t=2.3) |
| Number of terminal | 3 | 3 |
| Polarity | P | P |
| V DSS [V] | -45 | -45 |
| I D [A] | -16.0 | -16.0 |
| R DS(on) (Typ) @4V[O] | 0.05 | 0.05 |
| R DS(on) (Typ) @4.5V[O] | 0.045 | 0.045 |
| R DS(on) (Typ) @10V[O] | 0.035 | 0.035 |
| R DS(on) (Typ) @Drive[O] | 0.05 | 0.05 |
| Drive Voltage [V] | -4.0 | -4.0 |
| Power Dissipation (PD) [W] | 20.0 | 20.0 |
| Q g (Typ)[nC] | 16.0 | 16.0 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-63 | SC-63 |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
| Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X