RRL025P03FRA
Pch -30V -2.5A Power MOSFET
						
						
						
						
						RRL025P03FRA
						
						Pch -30V -2.5A Power MOSFET
						 
						
						
					
				
			
		
			
				
				RRL025P03FRA is the high reliability Automotive MOSFET, suitable for the DC/DC converter.
Product Detail
Specifications:
Package Code
SOT-363T
JEITA Package
SC-113DA
Number of terminal
6
Polarity
Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-2.5
RDS(on)[Ω] VGS=4V(Typ)
0.095
RDS(on)[Ω] VGS=4.5V(Typ)
0.085
RDS(on)[Ω] VGS=10V(Typ)
0.055
RDS(on)[Ω] VGS=Drive(Typ)
0.095
Total gate charge Qg[nC]
5.2
Power Dissipation (PD)[W]
1
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
2.1x2.0 (t=0.82)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
· 4V-drive type· Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant