RF9G120BJFRA (New)
Pch -40V -12A, DFN2020Y7LSAA, Power MOSFET for Automotive

RF9G120BJFRA is an automotive grade MOSFET that is AEC-Q101 qualified. Ideal for ADAS and Info. and Lighting and Body.

Product Detail

 
Part Number | RF9G120BJFRATCR
Status | Recommended
Package | DFN2020Y7LSAA
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Number of terminal

7

Polarity

Pch

Drain-Source Voltage VDSS[V]

-40

Drain Current ID[A]

-12

RDS(on)[Ω] VGS=4.5V(Typ.)

0.048

RDS(on)[Ω] VGS=10V(Typ.)

0.038

RDS(on)[Ω] VGS=Drive (Typ.)

0.048

Total gate charge Qg[nC]

7.8

Power Dissipation (PD)[W]

23

Drive Voltage[V]

-4.5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.0 (t=0.65)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • AEC-Q101 qualified
  • Low on - resistance
  • High power small mold package
  • Pb-free plating; RoHS compliant
  • Halogen Free
  • WettableFlank
X

Most Viewed