ROHM Product Detail

AG501EGD3HRB (New)
Pch -40V -80A, TO-252 (DPAK), Power MOSFET for Automotive

AG501EGD3HRB is an automotive grade MOSFET that is AEC-Q101 qualified. Ideal for Automotive Systems

Product Detail

 
Part Number | AG501EGD3HRBTL
Status | Recommended
Package | TO-252 (TL)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-40

Drain Current ID[A]

-80

RDS(on)[Ω] VGS=4.5V(Typ)

0.0049

RDS(on)[Ω] VGS=10V(Typ)

0.004

RDS(on)[Ω] VGS=Drive(Typ)

0.0049

Total gate charge Qg[nC]

72

Power Dissipation (PD)[W]

142

Drive Voltage[V]

-4.5

Trr (Typ)[ns]

42

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

10.0x6.6 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Pb-free plating;RoHS compliant
  • 100% Avalanche tested
  • AEC-Q101 qualified

Videos & Catalogs

 
Loading...
X

Most Viewed