RTL035N03FRA
2.5V Drive Nch MOSFET (AEC-Q101 Qualified)

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Product Detail

 
Part Number | RTL035N03FRATR
Status | Active
Package | TUMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-363T

JEITA Package

SC-113DA

Number of terminal

6

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

3.5

RDS(on)[Ω] VGS=2.5V(Typ.)

0.056

RDS(on)[Ω] VGS=4V(Typ.)

0.042

RDS(on)[Ω] VGS=4.5V(Typ.)

0.04

RDS(on)[Ω] VGS=Drive (Typ.)

0.056

Total gate charge Qg[nC]

4.6

Power Dissipation (PD)[W]

1

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.1 (t=0.85)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· 2.5V-drive type
· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

RTL035N03   Grade| Standard StatusActive
X

Most Viewed