ROHM Product Detail
Not Recommended for New Designs
RHP020N06FRA
4V Drive N-channel MOSFET (AEC-Q101 Qualified)
Not Recommended for New Designs
RHP020N06FRA
4V Drive N-channel MOSFET (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RHP020N06FRA
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RHP020N06FRAT100 | R4P020N06HZGT100 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | MPT3 | MPT3 |
| Unit Quantity | 1000 | 1000 |
| Minimum Packing Quantity | 1000 | 1000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TO-243 (SOT-89) | TO-243 (SOT-89) |
| Package Size [mm] | 4.0x4.5 (t=1.7) | 4.0x4.5 (t=1.7) |
| Number of terminal | 3 | 3 |
| Polarity | N | N |
| V DSS [V] | 60 | 60 |
| I D [A] | 2.0 | 2.0 |
| R DS(on) (Typ) @4V[O] | 0.24 | 0.24 |
| R DS(on) (Typ) @4.5V[O] | 0.2 | 0.2 |
| R DS(on) (Typ) @10V[O] | 0.15 | 0.15 |
| R DS(on) (Typ) @Drive[O] | 0.24 | 0.24 |
| Drive Voltage [V] | 4.0 | 4.0 |
| Power Dissipation (PD) [W] | 2.0 | 0.5 |
| Q g (Typ)[nC] | 7.0 | 7.0 |
| Mounting Style | Surface mount | Surface mount |
| Applications | Power Supply | - |
| JEITA Package | SC-62 | SC-62 |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
| Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X