ROHM Product Detail

RF7P120BKFRA (New)
Nch 100V 12A, DFN2020Y8LSAA, Power MOSFET for Automotive

RF7P120BKFRA is an automotive grade MOSFET that is AEC-Q101 qualified. Ideal for ADAS and Info. and Lighting and Body.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | RF7P120BKFRATCR
Status | Recommended
Package | DFN2020Y8LSAA (Wettable Flank)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

DFN2020Y8LSAA

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

12

RDS(on)[Ω] VGS=4.5V(Typ)

0.058

RDS(on)[Ω] VGS=10V(Typ)

0.046

RDS(on)[Ω] VGS=Drive(Typ)

0.058

Total gate charge Qg[nC]

4

Power Dissipation (PD)[W]

23

Drive Voltage[V]

4.5

Trr (Typ)[ns]

35

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.0x2.0 (t=0.65)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • AEC-Q101 qualified
  • Low on - resistance
  • High power small mold package
  • Pb-free plating ; RoHS compliant
  • Halogen Free
  • WettableFlank
X

Most Viewed